Knowledge Search
Download document () of 20
We make what matters work*

910A400

DETROIT TRUETRAC® DIFFERENTIAL; 10 SPLINE; 3.54 RATIO

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
910A400
Product Weight
19.06 lb
Catalog Notes
Rear axle serial numbers and later: Range Rover - suffix F, 88 - suffix G, 109 V8/1 ton - (Salisbury standard), 109 4 cyl. ¾ ton -(Salisbury optional).

Product specifications

Ring gear ratio
3.54
Gear spline tooth count
10 EA
Axle shaft diameter
1.11 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Restoration
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Street and Muscle
On Road: Circle Track
On Road: Drag Racing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
Rear axle serial numbers and later: Range Rover - suffix F, 88 - suffix G, 109 V8/1 ton - (Salisbury standard), 109 4 cyl. ¾ ton - (Salisbury optional)
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

Export product specification

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850