Knowledge Search
Download document () of 20
We make what matters work*

911A342

DETROIT TRUETRAC® DIFFERENTIAL; TOYOTA 7.5 IN.; 27 SPLINE

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
911A342
Product Weight
18.36 lb
Catalog Notes
Front application only. Large hub bearing diameter (50 mm) uses Toyota bearing #90368-50006. Will not fit clamshell housing.

Product specifications

Ring gear ratio
0000
Gear spline tooth count
27 EA
Axle shaft diameter
0 in
Ring gear size
7.5 in
Differential type
Limited Slip (LSD)
Vehicle usage
On Road: Circle Track
On Road: Work Truck / Towing
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing
On Road: Restoration
On Road: Street and Muscle
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1996 2002 Toyota 4Runner Front 0000 0000
1995 2004 Toyota Tacoma Front 0000 0000
2001 2007 Toyota Sequoia Front 0000 0000

Export product specification

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850