Knowledge Search
Download document () of 20
We make what matters work*

911A445

DETROIT TRUETRAC® DIFFERENTIAL; TOYOTA 7.5 IN. IFS; 27 SPLINE

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
911A445
Product Weight
18.07 lb
Catalog Notes
1986-1988 7.5" independent front suspension. Will not fit selector disconnect "shift on the fly". Small hub bearing diameter (45 mm) applications only.

Product specifications

Ring gear ratio
All
Gear spline tooth count
27 EA
Axle shaft diameter
1.12 in
Ring gear size
7.5 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Circle Track
Off-Road: Extreme Off-Road
On Road: Drag Racing
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Restoration
On Road: Street and Muscle

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1993 1988 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Front IFS All
1986 2002 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Front IFS 4Runner only All
1986 1995 Toyota Pickup Mini Front Pickup Mini All

Export product specification

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850