DETROIT TRUETRAC® DIFFERENTIAL; DANA 30; 27 SPLINE; 3.73 AND UP
Product Name |
Eaton Detroit Truetrac Differential
|
Catalog Number |
912A585
|
Product Weight |
17.64 lb
|
Catalog Notes |
Applies to non-axle disconnect style housing only.
|
Ring gear ratio |
3.73 & up
|
Gear spline tooth count |
27 EA
|
Axle shaft diameter |
1.16 in
|
Ring gear size |
7.2 in
|
Differential type |
Limited Slip (LSD)
|
Vehicle usage |
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing On Road: Restoration Off-Road: Extreme Off-Road On Road: Circle Track On Road: Drag Racing On Road: Work Truck / Towing Off-Road: Light Trail / Sand Sports On Road: Street and Muscle |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
---|---|---|---|---|---|---|---|
1967 | 1972 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 30 | 3.73 & up | |
1971 | 2006 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | Dana 30 | 3.73 & up | |
2007 | 2018 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | Dana 30, Wrangler JK | 3.73 & up | |
1967 | 1977 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Front | Dana 30 | 3.73 & up |
Support from Eaton
Techical support
+1 (800) 328-3850