Knowledge Search
Download document () of 20
We make what matters work*

912A654

DETROIT TRUETRAC® DIFFERENTIAL; GM 8.0 IN. 10 BOLT; 28 SPLINE; ALL GEAR RATIOS

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
912A654
Product Weight
20.78 lb

Product specifications

Ring gear ratio
All
Gear spline tooth count
28 EA
Axle shaft diameter
1.2 in
Ring gear size
8 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Street and Muscle
Off-Road: Rock Crawl
Off-Road: Extreme Off-Road
On Road: Drag Racing
On Road: Work Truck / Towing
On Road: Restoration
Off-Road: Light Trail / Sand Sports

Differential Product Selector

Export product specification

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850