DETROIT TRUETRAC® DIFFERENTIAL; DANA 44 FRONT; 30 SPLINE; 3.73 AND DOWN
| Product Name |
Eaton Detroit Truetrac Differential
|
| Catalog Number |
913A591
|
| Product Weight |
24.41 lb
|
| Catalog Notes |
Applies to non-axle disconnect style housing only.
|
| Ring gear ratio |
3.73 & dn
|
| Gear spline tooth count |
30 EA
|
| Axle shaft diameter |
1.31 in
|
| Ring gear size |
8.5 in
|
| Differential type |
Limited Slip (LSD)
|
| Vehicle usage |
Off-Road: Work Truck / Towing
Off-Road: Rock Crawl On Road: Restoration On Road: Work Truck / Towing Off-Road: Extreme Off-Road Off-Road: Light Trail / Sand Sports On Road: Circle Track On Road: Street and Muscle On Road: Drag Racing |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
|---|---|---|---|---|---|---|---|
| 1970 | 1982 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 44 | 3.73 & dn | |
| 1983 | 1997 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 44 C-Clip IFS | 3.73 & dn | |
| 1967 | 1996 | Ford | Three Quarter-Ton Truck, Van, SUV | Front | Dana 44 | 3.73 & dn | |
| 1973 | 1980 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Front | Dana 44 | 3.73 & dn | |
| 1969 | 2001 | Chrysler, Dodge, Ram, Plymouth | Small, Half-Ton Truck, Wagon, Van | Front | Dana 44 | 3.73 & dn | |
| 1967 | 1980 | General Motors | Half-Ton Truck | Front | Dana 44 | 3.73 & dn | |
| 1967 | 1980 | General Motors | Three Quarter-Ton Truck | Front | Dana 44 | 3.73 & dn | |
| 1970 | 2009 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | Dana M-44-IF, IFHD | 3.73 & dn |
Support from Eaton
Techical support
+1 (800) 328-3850