DETROIT TRUETRAC® DIFFERENTIAL; DANA 44 FRONT; 30 SPLINE; 3.73 AND UP
| Product Name |
Eaton Detroit Truetrac Differential
|
| Catalog Number |
913A592
|
| Product Weight |
24.79 lb
|
| Catalog Notes |
Applies to non-axle disconnect style housing only.
|
| Ring gear ratio |
3.92 & up
|
| Gear spline tooth count |
30 EA
|
| Axle shaft diameter |
1.31 in
|
| Ring gear size |
8.5 in
|
| Differential type |
Limited Slip (LSD)
|
| Vehicle usage |
Off-Road: Extreme Off-Road
Off-Road: Light Trail / Sand Sports On Road: Drag Racing On Road: Street and Muscle Off-Road: Rock Crawl On Road: Circle Track Off-Road: Work Truck / Towing On Road: Restoration On Road: Work Truck / Towing |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Model product notes |
|---|---|---|---|---|---|---|
| 0000 | 0000 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 30 | |
| 0000 | 0000 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 44 | |
| 0000 | 0000 | Chrysler, Dodge, Ram, Plymouth | Small, Half-Ton Truck, Wagon, Van | Front | Dana 44 | |
| 0000 | 0000 | Ford | Three Quarter-Ton Truck, Van, SUV | Front | Dana 44 | |
| 0000 | 0000 | General Motors | Half-Ton Truck | Front | X | |
| 0000 | 0000 | General Motors | Three Quarter-Ton Truck | Front | X | |
| 0000 | 0000 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | X | |
| 1937 | 1980 | International Harvester | 4x4 Half-ton Pickup Scout I & II, Traveler Metro Van | Front | Dana 44 |
Support from Eaton
Techical support
+1 (800) 328-3850