DETROIT TRUETRAC® DIFFERENTIAL; TOYOTA 8 IN. ; SPLINE 30; ALL RATIOS
Product Name |
Eaton Detroit Truetrac Differential
|
Catalog Number |
913A610
|
Product Weight |
20.51 lb
|
Catalog Notes |
32010X bearing allows 913A610 in place of 913A611.
|
Ring gear ratio |
3.91 & up
|
Gear spline tooth count |
30 EA
|
Ring gear size |
8 in
|
Differential type |
Limited Slip (LSD)
|
Vehicle usage |
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing On Road: Street and Muscle On Road: Circle Track On Road: Drag Racing On Road: Restoration On Road: Work Truck / Towing |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
---|---|---|---|---|---|---|---|
2005 | 2009 | Toyota | FJ Cruiser | Rear | Beam | All | |
1984 | 2009 | Toyota | 4Runner | Rear | Beam | All | |
1996 | 2002 | Toyota | Land Cruiser 90 | Rear | Beam | All | |
2002 | 2009 | Toyota | Land Cruiser 120 | Rear | Beam | All | |
1986 | 1995 | Toyota | Pickup Mini | Rear | Beam | All |
Support from Eaton
Techical support
+1 (800) 328-3850