Knowledge Search
Download document () of 20

914A576

DETROIT TRUETRAC® DIFFERENTIAL; GM 8.875 IN. 12 BOLT; 33 SPLINE; 3.08 - 3.90

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
914A576
Product Weight
26 lb
Catalog Notes
Detroit Truetrac, 33-spline units for this application are designed to fit axles cut with 45-degree pressure angles.

Product specifications

Ring gear ratio
3.08 - 3.90
Gear spline tooth count
33 EA
Axle shaft diameter
1.41 in
Ring gear size
8.875 in
Differential type
Limited Slip (LSD)
Vehicle usage
On Road: Circle Track
On Road: Work Truck / Towing
On Road: Restoration
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
On Road: Street and Muscle

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1964 1972 General Motors, Chevrolet, Pontiac, Buick, Oldsmobile Passenger Car Rear GM 12 bolt car 3.08 - 3.90 Detroit Truetrac, 33-spline units for this application are designed to fit axles cut with 45-degree pressure angles.
0000 0000 Various Performance Applications Various Performance Applications Rear GM 12 bolt car 3.08 - 3.90 A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

Export product specification

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850