Eaton 9PX UPS, 2U, 1000 VA, 900 W, C14 input, Outputs: (8) C13, 208V
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX1000GRT
|
| UPC |
743172081292
|
| Product Length/Depth |
17.7 in
|
| Product Height |
3.4 in
|
| Product Width |
17.3 in
|
| Product Weight |
38.6 lb
|
| Compliances |
IEC 62040-2 Cat C1
CISPR22 Class B FCC part 15 Class B CE Marked |
| Certifications |
cULus Listed
ENERGY STAR certified |
| Runtime graph | |
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM48RT
|
| Receptacle |
(8) C13
|
| Topology |
Online/Double-conversion
|
| Wattage |
900 W
|
| VA rating |
1000 VA
|
| Output waveform |
True sine wave
|
| Voltage |
208 V
|
| Output power factor |
0.9
|
| Output nominal voltage |
208V default (200/208/220/230/240V)
|
| Output voltage range |
±1% steady-state
|
| Output frequency |
50/60 Hz
|
| Input connection | |
| Input cord length |
8 ft
|
| Input nominal voltage |
208V default (200/208/220/230/240V)
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>0.99 typical
|
| Communication |
RS-232 (RJ45), USB (HID)
|
| Expansion slots |
|
| Software compatibility |
Intelligent Power Software Suite
|
| User interface |
Graphical display, 5-button programmable menu
|
| Altitude |
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
|
| BTU Rating |
Online: 267, Battery: 438
|
| Noise level |
<40 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Rack mounting kit |
Yes
|
| Efficiency at max. load |
91.2%
|
| Package contents |
|
| Internal bypass |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|