Knowledge Search
Download document () of 20
We make what matters work*

WMNTKIT

UPS Wall-Mount Kit for Select 2U SmartPro, SmartOnline, 5PX G2 and 9PX UPS Systems and Extended Battery Modules

General specifications

Product Name
Eaton 9PX rack kit
Catalog Number
WMNTKIT
UPC
786689906603
Product Length/Depth
1 in
Product Height
2 in
Product Width
2 in
Product Weight
0.5 lb
Compliances
Contact Manufacturer

Additional specifications

Package contents
WMNTKIT 2U UPS Wall-Mount Kit:(3) Wall brackets(12) UPS/EBM screws - (4) screws are optional on the second bottom bracket
Used with
Compatible SmartPro models: SMART750RMXL2U SMART750RMXL2UN SMART1000RMXL2U SMART1000RMX2UN SMART1500RMXL2U SMART1500RMXLN SMART1500RXLTAA SMART2200RM2U SMART2200RM2UN SMART2200RMXL2U SMART2200RMXLN SMART2200RXLTAA SMART3000RM2U SMART3000RM2UN SMART3000RMXL2U SMART3000RMXLN SMART3000RXLTAA SMX1500XLRT2U SMX1500XLRT2UN SMX3000XLRT2UA BP48VRM2U BP72VRM2U
Compatible SmartOnline models: SU750RTXLCD2U SU750RTXLCD2UN SU1000RTXLCD2U SU1000RTXLCD2UN SU1500RTXLCD2U SU1500RTXLCD2UTAA SU1500RTXLCDN SU2200RTXLCD2U SU2200RTXLCD2UTAA SU2200RTXLCDN SU3000RTXLCD2U SU3000RTXLCD2UN SU3000RTXLCD2UTAA SUINT1000LCD2U SUINT1500LCD2U SUINT2200LCD2U SUINT3000LCD2U BP36RT BP48RT BP48RT2UTAA BP72RT BP72RT2UTAA
Compatible 5PX G2 models: 5PX1000RTG2 5PX1000RTNG2 5PX1500HRTG2 5PX1500RTG2 5PX1500RTNG2 5PX2000RTG2 5PX2000RTNG2 5PX2200HRTG2 5PX3000HRTG2 5PX3000HRTNG2 5PX3000RTG2 5PX3000RTNG2 5PXEBM48RTG2 5PXEBM72RTG2
Compatible 9PX models: 9PX700RT 9PX1000GRT 9PX1000RT 9PX1500GRT 9PX1500GRT-L 9PX1500RT 9PX1500RT-L 9PX1500RTN 9PX1500RTN-L 9PX2000RT 9PX2000RT-L 9PX2000RTN 9PX2000RTN-L 9PX2200GRT 9PX2200GRT-L 9PX3000GLRT 9PX3000GRT 9PX3000GRT-L 9PX3000RT 9PX3000RT-L 9PX3000RTN 9PX3000RTN-L 9PXEBM36RT 9PXEBM48RT 9PXEBM72RT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.