Download document () of 20

SMART750RMXL2UN

Tripp Lite series SmartPro 750VA 750W 120V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART750RMXL2UN
UPC
037332256409
Product Length/Depth
17.6 in
Product Height
3.45 in
Product Width
17.2 in
Product Weight
35.4 lb
Compliances
FCC Class B
RoHS
Certifications
UL 1778
NOM
CSA certified
CSA Std. C22.2

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
2U
Color
Black
VA rating
750 VA
Wattage
750W
Rack mounting kit
Yes
Package contents
  • 750VA 750W 120V Line-Interactive UPS
  • WEBCARDLXE network management card
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide with safety instructions
Input connection
5-15P
Input cord length
6 ft
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
1
Receptacle
5-15R
Number of Outputs 5-15R
8
Output waveform
Sine wave
Output nominal voltage
110 / 120V
Electric current - max
7.5A
Runtime graph
View runtime graph
Battery replacement
Pre-February 2024: RBC24V-LCD Post-March 2024: EBP-1612
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional external battery packs
Runtime at half load
20 min
Ethernet interface
Yes
Includes network card
Yes
User interface
LCD display
Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
Included WEBCARDLXE network interface allows 24/7 remote access and control
Protects equipment against blackouts, brownouts, transient surges and line noise
Unity power factor ensures maximum power possible at each power rating
Keeps equipment running during outages to allow time for file saves and safe shutdown
2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/products/power-alert
SNMP Compatibility
SNMP V1, V2c, V3
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Output power factor
1
Output voltage range
110V; 115V; 120V
Phase (input)
Single-phase
Runtime at full load
8.5 min. (750W)
Communication interface
Pre-installed network card
USB (HID enabled)
DB9 Serial
Micro-USB, USB and DB9 cabling included
EPO (emergency power off)
Slot for SNMP / Web interface
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
Micro-USB, USB and DB9 cabling included
Grounding Details
Rear panel grounding lug
Optional Mounting Accessory Notes
Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
151
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • High-End Desktop/Small Network
  • Audio/Video
  • Home Network
  • Smart Home
Switch configuration
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
AC suppression joule rating
380
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
.75
Output Capacity (kW)
.75
Output Capacity (VA)
750
Output Capacity (Watts)
750
Operating Elevation
  • 0-3,000
  • 0-10000 ft. (0-3000 m)
Primary UPS Depth (mm)
334
Primary UPS Height (mm)
88
Primary UPS Width (mm)
441
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
48V DC Hot-swappable, user replaceable batteries
LED Indicators
UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault). LX Platform Interface Status: Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
Minimum Required Rack Depth With External Battery Pack
20
Minimum Required Rack Depth Without External Battery Pack
21
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation(Battery Mode)
-10%, +6%
Overvoltage Correction
Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4-post mounting brackets that enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm). The tower stands are included to support tower orientation.
Input Nominal Voltage Description
80V-151V; adjustable to 70-153V
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Network Monitoring Port Description
Pre-installed WEBCARDLXE supports detailed monitoring and management of UPS and site power conditions. Not compatible with WEBCARDLX
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Maximum Input Amps
8
Minimum Required Rack Depth (cm)
41.15
Minimum Required Rack Depth (inches)
16.2
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.45 x 17.35 x 13.15
Power Mode Transfer Time
4 milliseconds (AC to battery mode), 2 milliseconds (Battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (103007018-5591)
4 post rackmount short-depth (4POSTRAILKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
External Battery Pack Compatibility
BP48VRM2U (limit 4)
Network Compatibility
100 Mbps (Fast Ethernet)
10 Mbps
High Availability UPS Features
Hot swappable batteries
Auto probe monitoring and reboot (included)
Remote management
Automatic voltage regulation (AVR)
Expandable battery backup
Sine wave output
Surge/noise protection

Export product specification