Knowledge Search
Download document () of 20
We make what matters work*

9PX2000RT-L

Eaton 9PX lithium ion UPS, 2U, 2000 VA, 1800 W, 5-20P input, Outputs: (6) 5-20R, (1) L5-20R, 120V

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Improved lithium-ion batteries have service life up to 10 years - set it and forget it!
  • Provides 80% to 120% more runtime at full load than equivalent lead-acid UPS systems
  • Interactive LCD interface keeps you updated on critical load information in real time
  • Optional expanded battery modules allow extended runtime to keep equipment powered

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX2000RT-L
UPC
743172105370
Product Length/Depth
23.82 in
Product Height
3.41 in
Product Width
17.32 in
Product Weight
50.71 lb
Compliances
FCC part 15 Class B
IEC 62040-2 Cat C1
Certifications
cULus Listed
NOM
ICC-ES AC156 OSHPD Seismic certified

Battery

Battery management
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1609-L (qty 1 per UPS)
Battery type
Lithium-ion
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM72RT-L
Runtime at full load
13.6 min

Electrical output

Receptacle
(6) 5-20R, (1) L5-20R, 120V
Topology
Online/Double-conversion
Wattage
1800 W
VA rating
2000 VA
Output waveform
True sine wave
Voltage
120V
Output power factor
0.9
Output nominal voltage
120V default (100/110/120/125V)
Nominal Output Voltage
100V
110V
120V
125V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
5-20P
Input cord length
8 ft
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
Input Nominal Voltage
120V default (100/110/120/125V)
Input frequency range
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
Input power factor
>0.99 typical

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Expansion slots
  • (1) Mini-Slot (MS) expansion port. The following optional connectivity cards may be ordered separately.
  • Gigabit Network Card part number: NETWORK-M3
  • Modbus card part number: INDGW-M2
  • Relay card part number: RELAY-MS
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
BTU Rating
Online: 578, Battery: 974
Noise level
<47 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Rack size
2U
Rack mounting kit
Yes
Efficiency at max. load
91 %
Package contents
  • 2000VA 1800W 120V 9PX Online Double-Conversion UPS with 7 Outlets
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 5-YEAR FACTORY WARRANTY
  • - 5 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification