Eaton 9PX lithium ion UPS, 2U, 3000VA, 2700W, L5-30P input, Outputs: (6) 5-20R, (1) L5-30R, 120V, network card included
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX3000RTN-L
|
UPC |
786689526184
|
Product Length/Depth |
23.8 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
53.7 lb
|
Compliances |
CE Marked
FCC part 15 Class B IEC 62040-2 Cat C1 |
Certifications |
cULus Listed
NOM ICC-ES AC156 OSHPD Seismic certified |
Runtime graph | |
Battery management |
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery type |
Lithium-ion
|
Battery Chemistry |
Lithium Iron Phosphate (LiFePo4)
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM72RT-L
|
Receptacle |
(6) 5-20R, (1) L5-30R, 120V
|
Topology |
Online/Double-conversion
|
Wattage |
2700 W
|
VA rating |
3000 VA
|
Output waveform |
True sine wave
|
Voltage |
120V
|
Output power factor |
0.9
|
Output nominal voltage |
208V default (200/208/220/230/240V)
|
Output voltage range |
±1% steady-state
|
Output frequency |
50/60 Hz
|
Input connection |
L5-30P
|
Input cord length |
8 ft
|
Input nominal voltage |
120V default (100/110/120/125V)
|
Input frequency range |
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
|
Input power factor |
>0.99 typical
|
Communication |
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
|
Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
Ethernet interface |
Yes
|
Includes network card |
Yes
|
Software compatibility |
Intelligent Power Software Suite
|
User interface |
Graphical display, 5-button programmable menu
|
Altitude |
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
|
BTU Rating |
Online: 844, Battery: 1462
|
Noise level |
<47 dB at 1 meter
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
Gigabit Network Card (NETWORK-M3) included
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
91 %
|
Package contents |
|
Internal bypass |
Yes
|
Standard factory warranty |
|