Knowledge Search
Download document () of 20
We make what matters work*

9PX6KG

Eaton 9PX UPS, 3U, 6000 VA, 5400 W, Hardwired input, Outputs: Hardwired, (8) C13, (2) C19, 208V

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KG
UPC
743172043467
Product Length/Depth
23.43 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
106 lb
Compliances
C-Tick Compliant
CISPR22 Class A / FCC part 15 Class A
CE Marked
Certifications
IEC 62040-2:2006 Cat C2
cULus Listed
Catalog Notes
Allows UPS operation without utility input

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
4 EBM maximum

Electrical output

Receptacle
(8) C13, (2) C19, Hardwired
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
0.9
Output nominal voltage
208V default (200/208/220/230/240V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
Hardwired
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
Input power factor
>0.99 typical

Communications

Communication
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
(1) Mini-Slot (MS) expansion port with Network-MS Web/SNMP card included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1245, Battery: 1895
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Network Card-MS included
Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
93%
Package contents
  • 9PX6K 6 kVA IEC UPS
  • Network-MS Web/SNMP card
  • 4-post rail kit
  • User manual
  • Quick start guide
  • Tower pedestals
  • Intelligent Power Software Suite CD
  • RS-232 serial cable
  • USB cable
  • Cable gland for hardwire connection
  • Phillips head screw driver
Internal bypass
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.