Eaton 9PX maintenance bypass, Hardwired input; Outputs: (2) L6-30R, Hardwired; rear rackmount, tower mount, or wall mount
| Product Name |
Eaton 9PX maintenance bypass
|
| Catalog Number |
MBP6K208
|
| UPC |
743172043603
|
| Product Length/Depth |
4.3 in
|
| Product Height |
5.1 in
|
| Product Width |
7 in
|
| Product Weight |
5.5 lb
|
| Compliances |
CE Marked
|
| Certifications |
EN 62040-3
EN 61000-4-3 IEC 61000-4-6 IEC 61000-4-5 EN 61000-4-2 IEC/EN 62040-1 IEC/EN 62040-2 EN 61000-4-4 Electrical fast transient IEC 61000-4-8 cULus Listed NOM |
| Receptacle |
(2) L6-30R, Hardwired
|
| Topology |
Online/Double-conversion
|
| Input connection |
Hardwired
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Special features |
Rear rack mount, tower mount or wall mount
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Type of Accessory |
Bypass
|
| Used with |
9PX6K, 9PX5K, 9PX6KG, 9PX3K3UN, 9PX6K-L
|
| Standard factory warranty |
|