Knowledge Search
Download document () of 20
We make what matters work*

9PX8KSP

Eaton 9PX UPS, Network card included, 6U, 8 kVA, 7.2 kW, Hardwired input, Outputs: (1) L6-30R, (2) L14-30R, Hardwired, 120/208V

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Included NETWORK-M2 Gigabit network card enables full remote access and control
  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
  • Interactive LCD interface keeps you updated on critical load information in real time
  • Optional extended battery modules allow extended runtime to keep equipment powered

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX8KSP
UPC
743172040343
Product Length/Depth
32 in
Product Height
10.3 in
Product Width
17.3 in
Product Weight
225 lb
Compliances
RoHS Compliant
CE Marked
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
Certifications
NOM
ANSI/IEEE Std C62.41
cULus Listed
ENERGY STAR certified

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-2201 (Qty 2 per UPS)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM360SP
Runtime at full load
7 min

Electrical output

Receptacle
(1) L6-30R, (2) L14-30R, Hardwired
Topology
Online/Double-conversion
Wattage
7.2 kW
VA rating
8 kVA
Output waveform
True sine wave
Voltage
120/208V
Output power factor
0.9
Output nominal voltage
120/208V default (120/240, 100/200, 110/220, 115/230, 127/220V)
Nominal Output Voltage
120V
208V
240V
100V
200V
110V
220V
115V
230V
127V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity (Watts)
7200

Electrical input

Input connection
Hardwired
Input Nominal Voltage
120/208 VAC (Split phase L1,L2,N,G)
120/240 VAC (Split phase L1,L2,N,G)
Input Nominal Voltage
120/208V default (120/240, 100/200, 110/220, 115/230, 127/220V)
Input frequency range
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
Input power factor
>0.99 typical

Communications

Communication
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card NETWORK-M2 included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
<3000m for nominal power, -5°C temp derating every 500m
BTU Rating
Online: 1848, Battery: 1848
Noise level
<55 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Network Card-M2 included
Form factor
Rackmount
Tower
Rack size
6U
Rack mounting kit
Yes
Efficiency at max. load
93%
Package contents
  • 8000VA 7200W 120V/208V 9PX Online Double-Conversion UPS with 3 Outlets
  • NETWORK-M2 Gigabit network card
  • (2) Internal battery modules
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Owner's manual
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-year depot repair: 9SW5Y-11000UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.