Knowledge Search
Download document () of 20
We make what matters work*

9PXM8S8K

Eaton 9PXM UPS, 8 kVA scalable to 16 kVA, Hardwired input, Hardwired output, 208-240V, Rack/Tower, 14U

General specifications

Product Name
Eaton 9PXM UPS
Catalog Number
9PXM8S8K
UPC
743172091536
Product Length/Depth
34.5 in
Product Height
25 in
Product Width
17.5 in
Product Weight
333 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Battery

Runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Yes

Electrical input

Input connection
Hardwired
Input nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
Input power factor
>0.99 typical
Input frequency range
60 Hz: 50–70 Hz

Electrical output

Receptacle
Hardwired
Output frequency
60 Hz
Voltage
120/208V
Output nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
VA rating
8 kVA
Wattage
7.2 kW
Output waveform
True sine wave
Output power factor
0.9
Topology
Online/Double-conversion

Communications

Expansion slots
  • (2) Mini-Slot (MS) expansion ports. The following optional connectivity cards may be ordered separately.
  • Gigabit Network Card part number: NETWORK-M2
  • Modbus card part number: INDGW-M2
  • Relay card part number: RELAY-MS
Software compatibility
Intelligent Power Software Suite

Environmental

Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
5-95% non-condensing

Additional specifications

Package contents
  • 9PXM8S8K 9PXM 8000VA 7200W 208/240V Online Double-Conversion UPS
  • (2) 9PXMSPPM 9PXM split-phase power modules
  • (4) 9PXMBAT 9PXM internal battery modules
  • NETWORK-M2 Gigabit network card
  • Owner's manual
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black/silver
Hot swap power
Yes

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • - 2 years
  • Parts, labor, electronics and batteries coverage*
  • - Startup included
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
  • *if startup is performed by Eaton, if self-performed startup then just 90 days labor
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-11000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.