This robust online double-conversion UPS offers power protection, zero transfer time to battery, continuous filtering of power, and an internal, automatic static bypass. The 9SX UPS provides up to 28 percent more wattage compared to traditional UPSs, allowing you to connect more devices and leave room for expanding IT systems. Compatible, line-and-match battery packs allow you to tailor the runtime of the 9SX UPS to meet your requirements.
The Eaton 9PX is a proven, best-in-class online UPS featuring ABM technology, which extends battery service life up to 50 percent. With double-conversion topology for constant power conditioning and battery packs for extended runtime, this UPS is built for scalable deployment and features a graphical LCD interface. The 9PX is now available in both lithium-ion and lead-acid batteries in rackmount and tower models. Select 9PX UPS models are bundled with the Eaton Gigabit Network card, the first in the industry to comply with both UL and IEC cybersecurity standards.
The Eaton 9PXM UPS is a scalable, modular rackmount UPS that combines the highest levels of reliability and the lowest total cost of ownership. Eaton’s 9PXM UPS enables you to build a mission critical power solution specific to your needs. Its patented design allows you to add capacity or redundancy, and increase runtime as your power needs change. The plug-and-play power and battery modules are lightweight and user replaceable so you can add them as needed without a service call or having to put a redundant system in bypass.
The Eaton 9155 UPS is a single-phase, double-conversion online UPS providing from 8kVA to 15kVA of conditioned critical power, ensuring you get the most value out of your floor space and data center operating budget. This UPS offers endless opportunities to build out the backup power system you need with an optional maintenance bypass switch, network card and relay communications outputs, and Eaton’s patented HotSync technology that makes it easy to add redundancy or capacity.
Model | 9SX | 9PX | 9PX lithium-ion | 9PXM | 9155 |
---|---|---|---|---|---|
Power range | 700 VA to 3 kVA |
700 VA to 11 kVA |
1.5 to 6 kVA | 4 to 20 kVA | 8 to 45 kVA |
Phase | Single | Single, Split | Single | Split | Split |
Voltage | 120V, 208V | 120V, 208V and 120/208V | 120V, 208V | 100/200V, 120/208V, 120/240V, 127/220V | 100/200V, 120/208V, 120/240V, 127/220V |
Electrical input | Plug and play, hardwired |
Plug and play, hardwired | Plug and play | Hardwired | Hardwired |
Outlet metering | ![]() |
![]() |
![]() |
||
Outlet control | ![]() |
![]() |
![]() |
||
Extended battery modules | ![]() |
![]() |
![]() |
![]() |
![]() |
Scalable power | ![]() |
![]() |
|||
N+X redundancy | ![]() |
![]() |
|||
Generator compatible | ![]() |
![]() |
![]() |
![]() |
![]() |
Sine wave output on battery | ![]() |
![]() |
![]() |
![]() |
![]() |
ABM technology (50% longer battery service life) |
![]() |
![]() |
Advanced BMS | ![]() |
![]() |
Battery type | Lead-acid | Lead-acid | Lithium-ion | Lead-acid | Lead-acid |
TAA compliant | ![]() |
![]() |
![]() |
||
LCD interface | Graphical | Graphical | Graphical | Graphical | Graphical |
Network card slot | ![]() |
![]() |
![]() |
![]() |
![]() |
RS-232 port | ![]() |
![]() |
![]() |
![]() |
![]() |
USB port | ![]() |
![]() |
![]() |
![]() |
|
High efficiency mode | ![]() |
![]() |
![]() |
![]() |
|
Output configurable (CTO) | ![]() |
![]() |
![]() |
![]() |
![]() |
Power factor | 0.9 | 0.9 | 0.9 | 0.9 | 0.9 |
Frequency | 50/60Hz | 50/60 Hz | 50/60 Hz | 60 Hz | 50/60 Hz |
External bypass option | ![]() |
![]() |
![]() |
![]() |
![]() |
Warranty (including batteries) | 3 years | 3 years | 5 years | 2 Years | 2 years |
Form factor | Tower | Rackmount, tower | Rackmount, tower | Rackmount, tower | Tower |