Knowledge Search
Download document () of 20

9PXPPDM1G2

Eaton 9PX Gen 2 PowerPass distribution module, Input: L6-30P, Output: (1) L6-30R, (1) L14-30R, (6) 5-20R, 3U Rack/tower, maintenance bypass function

General specifications

Product Name
Eaton 9PX PowerPass distribution module
Catalog Number
9PXPPDM1G2
UPC
786689876036
Product Length/Depth
25.04 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
102.74 lb
Compliances
CE Marked
Certifications
cULus Listed
NOM
ENERGY STAR certified

Electrical output

Receptacle
(1) L6-30R, (1) L14-30R, (6) 5-20R

Electrical input

Input connection
L6-30P
Input cord length
10 ft

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXPPDM1G2 3U PowerPass Distrbution Module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.