Knowledge Search
Download document () of 20

9PXPPDM2G2

Eaton 9PX Gen 2 PowerPass distribution module, Input: Hardwired, Output: Hardwired, 3U Rack/tower, maintenance bypass function

General specifications

Product Name
Eaton 9PX PowerPass distribution module
Catalog Number
9PXPPDM2G2
UPC
786689876043
Product Length/Depth
26.93 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
101.41 lb
Compliances
CE Marked
Certifications
cULus Listed
NOM
ENERGY STAR certified

Electrical output

Receptacle
Hardwired

Electrical input

Input connection
Hardwired

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXPPDM2G2 3U PowerPass Distrbution Module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.