Download document () of 20
We make what matters work*

A200037-2

Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug contact, Up to 190A continuous, #2-#1 AWG, Crimp, Brass, Female, Vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug contact
Catalog Number
A200037-2
UPC
662275102683
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Type
Vulcanized
Amperage Rating
Up to 190A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
#2-#1 AWG
Connection type
Crimp
Gender
Female

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.