Download document () of 20
We make what matters work*

A200040-2

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator, Up to 545A continuous, 250-500 kcmil, Yellow, Crimp or double set screw, Female, Rubber, Non-vulcanized or vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug insulator
Catalog Number
A200040-2
UPC
662275103086
Product Length/Depth
7.38 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized or vulcanized
Amperage Rating
Up to 545A Continuous
Voltage rating
600 Vac/dc
Cable size
250-500 kcmil
Connection type
Crimp or double set screw
Gender
Female
Material
Rubber
Color
Yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.