Download document () of 20
We make what matters work*

A200075-18

Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug insulator, Up to 315A continuous, 1/0-4/0 AWG, White, Crimp, Female, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug insulator
Catalog Number
A200075-18
UPC
662275104519
Product Length/Depth
7.18 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 315A Continuous
Voltage rating
600 Vac/dc
Cable size
1/0-4/0 AWG
Connection type
Crimp
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.