Knowledge Search
Download document () of 20
We make what matters work*

A202K3BAM

Eaton A202 magnetically held lighting contactor, 100 A, 110-120 Vac, 50/60 Hz, 100 A, Open, Two-pole, Magnetically latched, A202 Series, Lighting contactors

General specifications

Product Name
Eaton A202 magnetically held lighting contactor
Catalog Number
A202K3BAM
UPC
782114797693
Product Length/Depth
4.63 in
Product Height
6.63 in
Product Width
4.63 in
Product Weight
9.3 lb
Certifications
UL Listed File No. E44424 (Guide NRNT)
CSA file No. LR39402 (Class 3231-01)

Product specifications

Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.