Download document () of 20
We make what matters work*
Discontinued

A308PN

A308 Series Manual Motor Protector, IP20 rating enclosure, Bi-metal overload relay, ON/OFF rotary handle, 50A current rating, 22-32 FLA full load current range

A newer version of this product is available:

General specifications

Product Name
Eaton motor control motor protector
Catalog Number
A308PN
UPC
782114812440
Product Length/Depth
2.5 in
Product Height
6.5 in
Product Width
5.5 in
Product Weight
2.31 lb
Certifications
CSA Certified
UL Listed
IEC Rated

Product specifications

Type
Renewal Parts/Accessories
Rated operational current
50A
Full load current range
22-32 FLA
Operation
ON/OFF rotary handle
Relay
Bi-metal overload relay
Enclosure
IP20
Series
A308

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.