Knowledge Search
Download document () of 20
We make what matters work*

AA13A

Eaton Freedom NEMA overload relay, AA 13A O/L RELAY A, NEMA A200 Thermal Overload Relay, Three-pole, Starter mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range .25-26.2A,

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
AA13A
UPC
786678223919
Product Length/Depth
3.5 in
Product Height
4.8 in
Product Width
3.5 in
Product Weight
0.9 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode

Product specifications

Type
Freedom NEMA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.