Knowledge Search
Download document () of 20
We make what matters work*

AA13PB

NEMA A200 Thermal Overload Relay, Three-pole, Panel mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Alarm Contact (Form C), Ambient Compensated , Full load range .25-26.2A

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
AA13PB
UPC
786678223957
Product Length/Depth
4.9 in
Product Height
3.4 in
Product Width
3.5 in
Product Weight
0.95 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode

Product specifications

Modification
1NC Auxiliary Contact, Alarm Contact (Form C), Ambient Compensated
Design
NEMA
Full load current range
.25-26.2A
Mounting
Panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal Type A, Class 20
Type
A200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.