Knowledge Search
Download document () of 20
We make what matters work*

AA23P

Eaton Freedom NEMA overload relay, AA 23P O/L RELAY A, NEMA A200 Thermal Overload Relay, Three-pole, Panel mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 26.3-45A,

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
AA23P
UPC
786678224961
Product Length/Depth
3.7 in
Product Height
4.9 in
Product Width
3.4 in
Product Weight
1.15 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode

Product specifications

Modification
1NC Auxiliary Contact, Ambient Compensated
Design
NEMA
Full load current range
26.3-45A
Mounting
Panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal Type A, Class 20
Type
A200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.