Knowledge Search
Download document () of 20
We make what matters work*

AAO10

Eaton Bussmann series low voltage british standard fuse, 10A, AC 550 V, V88/A2, 14 x 85 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AAO10
UPC
051712838382
EAN
5027590491518
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Electrical data

Amperage Rating
10 A
Voltage rating
550 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
AAO
Fuse size
BS88/A2
Fitted with:
Offset bolted tags
Connection
73 mm fixing centre
Quantity
20

Compatible fuse holder

Suitable for
CM32F Camaster fuse holder
RS32 Red spot fuse holder

Export product specification