Eaton Bussmann series low voltage British standard fuse, 20 A, 550 V, 80 kAIC, 3.1 Watt, 111 mm fixing centre
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
AD20
|
| UPC |
051712838504
|
| EAN |
5027590491761
|
| Product Length/Depth |
129 mm
|
| Product Height |
21 mm
|
| Product Width |
22 mm
|
| Product Weight |
63.15 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
20 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
AC/DC |
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
AD
|
| Fitted with: |
Centre bolted tags
|
| Connection |
111 mm fixing centre
|