Knowledge Search
Download document () of 20
We make what matters work*

RS200P
RED SPOT 200A BACK STUD CONNECTED-BLACK

Fuse accessory, Fuse-holder, low voltage, 200 A, AC 690 V, BS88/B2, 1P, BS, back stud connected, black, fuse-links TF DD M09-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS200P
UPC
051712418768
EAN
5996516025031
Product Length/Depth
248 mm
Product Height
74 mm
Product Width
227 mm
Product Weight
2280 g
Compliances
Contact factory

Compatible fuse

Fuse type
DD
TF

Electrical data

Amperage Rating
200 A
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.

Product specifications

Connection
Back stud connected
Model
Red Spot
Number of poles
Single-pole

Export product specification