Knowledge Search
Download document () of 20

AN16DN0AB

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V maximum horsepower, 120V/60 Hz or 110V/50 Hz coil voltage, 27A, Three-pole, Size 1

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16DN0AB
UPC
782113971704
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Special features
Starter w/C306 bi-metal OLR
HP rating - max
2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
27A
Size
1
Mounting
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.