Knowledge Search
Download document () of 20
We make what matters work*

ARA20

Eaton AR/ARD Relay Four-Pole Top Deck Adder, Machine Tool, Four-pole, 2NO contact configuration, 2 blank cavities

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARA20
UPC
786678256252
Product Length/Depth
2.75 in
Product Height
4.94 in
Product Width
2.88 in
Product Weight
0.7 lb
Certifications
UL Listed file E19223
Catalog Notes
Mounts on top of basic relay using three screws. Will not interfere with wiring, testing, or convertible cartridges.

Product specifications

Type
AR/ARD Machine Tool Relay Four-Pole Top Deck Adder
Number of poles
Four-pole
Contact configuration
2 NO
Number of cavities
2 blank
Series
AR/ARD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.