Knowledge Search
Download document () of 20
We make what matters work*

BA33A

NEMA A200 Thermal Overload Relay, Three-pole, Starter mounted, NEMA , Thermal Type B, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 19-90A

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
BA33A
UPC
786678003221
Product Length/Depth
8.1 in
Product Height
5 in
Product Width
6.2 in
Product Weight
2 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Replacement for Type A Overload Relays in Manual Reset Mode (3-Pole Only). Includes contactor mounting bracket, overload relay and connection straps to contactor.

Product specifications

Modification
1NC Auxiliary Contact, Ambient Compensated
Design
NEMA
Full load current range
19-90A
Mounting
Starter
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal Type B, Class 20
Type
A200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.