Download document () of 20
We make what matters work*
To be discontinued

BC36ML

36W DC UPS-BC36ML - Not for sale in the USA until further notice.

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
BC36ML
Product Length/Depth
5.354 in
Product Height
1.181 in
Product Width
3.74 in
Product Weight
0.772 lb
Compliances
REACH
WEEE Directive
FCC Class B
RoHS
Certifications
NOM
CSA Std. C22.2
TUVus
UL 62368-1

Product specifications

Special features
Flex Center
Topology
Standby
Rack size
0U
VA rating
36 VA
Package contents
  • BC36ML Home Network Battery Backup with 3 ft. (0.9 m) output cord
  • Detachable NEMA 5-15P input cord, 3 ft.
  • (4) Barrel output connectors (3.5 x 1.35 mm, 4.75 x 1.7 mm, 5.5 x 2.1 mm, 5.5 x 2.5 mm)
  • Quick Start Guide
  • Advanced User Guide (download)
Input cord length
3 ft
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • 35135 DC power
  • 47517 DC power
  • 5521 DC power
  • 5525 DC power
Battery type
Lithium-ion (LiCoO2)
Runtime at half load
30.4 min
Housing Color
White
Black
Input Plug Type
NEMA 5-15P
Output Receptacles
47517 DC power
5525 DC power
35135 DC power
5521 DC power
5 UPS outlets, 1 surge-only outlet
Product Features
Overcurrent Protection
Overvoltage Protection
Product Highlights
Lithium-ion batteries provide reliable power up to 5 hours
Replaces connected device's original AC adapter to deliver 24/7 battery backup in the event of a power outage
Offers 4 user-selectable output voltages compatible with most applications
Features 4 DC output barrel connectors easily adaptable to your connected equipment
Maintains remote access and control of networked devices during power outages
Runtime at full load
10.8 min. (36W)
Communication interface
None
Internal Battery Details
2 x ICR 18650 Lithium-Ion batteries
Operating Temperature Range
32° to 95°F (0° to 35°C)
Application
  • Home Network
  • Smart Home
Output current
9V/3A, 12V/3A, 15V/2.4A, 19V/1.89A
Operating Elevation
3000
LED Indicators
  • Output voltage level, battery level indicator and abnormal situations
  • 4x green LEDs
Storage Temperature
-4° to 113°F (-20° to 45°C)
Front Panel LEDs
4x green LEDs
UPS Input Connection Type
C6 inlet
Input Nominal Voltage
100V AC
Input Cord Color
Black
Nominal Input Voltage Supported
240V AC
100V AC
115V AC
120V AC
230V AC
110V AC

Export product specification