Download document () of 20

BC850RNC

850VA 450W 120V Standby Cloud-Connected UPS with Remote Monitoring - 5 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
BC850RNC
UPC
037332283511
Product Length/Depth
7.087 in
Product Height
3.15 in
Product Width
11.024 in
Product Weight
7.05 lb
Compliances
ENERGY STAR certified
FCC Class B
RoHS
Certifications
CSA Std. C22.2
CSA certified
ICES
NOM
UL 1778
CSA C22.2.

Product specifications

Topology
Standby
Form factor
Desktop
Rack size
0U
Color
Black
VA rating
850 VA
Wattage
450W
Package contents
  • BC850RNC 120V 850VA 450W Standby UPS
  • (4) M4 x 12 mm screws
  • (4) M4 x 20 mm screws
  • Quick Start Guide
Surge protection
Yes
Input connection
5-15P
Input cord length
5 ft
Input nominal voltage
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • Group of 5x 5-15R
  • 5-15R
Number of Outputs 5-15R
5
Output waveform
Sine wave
Voltage
120V
Output nominal voltage
120V
Electric current - max
  • 7.1A
  • 7
Runtime graph
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
8 min
Altitude
2000 m
Noise level
40 dBA at 1 meter front side
Relative humidity
0-95% RH @ 0-40C, non-condensing
Operating temperature - max
122 °F
Operating temperature - min
32 °F
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Sends you fast alert notifications and responses through email or SMS
Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
Lets you control outlets or shut down devices using your PC, tablet or smartphone
Transfers custom network settings instantly from your mobile device to the UPS
Cloud-connected UPS sets up in minutes to start protecting your devices
Cloud-connected UPS sets up in minutes to start protecting your devices.
Create account with two-factor authentication for an additional layer of security
NFC technology allows easy configuration of network settings from your mobile device
Nominal Output Voltage
120V
Network Management Cards Details
Cloud-connected Remote Monitoring UPS
Input voltage range
120VAC
Output power factor
0.53
Phase (input)
Single-phase
Runtime at full load
1.7 min. (450W)
Communication interface
RJ45 network
USB-C
Near Field Communication (NFC)
Battery Access
Rear panel battery door
Battery Voltage (VDC)
12
Dc Voltage
12
Operating Temperature Range
32° to 122°F (0° to 50°C)
Input Circuit Breakers
(1) 10A
Load Management Receptacles
Group of 5x 5-15R
High Voltage Transfer to Battery Power
145VAC ±5%
Low Voltage Transfer to Battery Power
95VAC ±5%
Application
  • Extreme Temperature Applications
  • Industrial
  • Retail/Point of Sale
  • Home/Office Desktop
  • Computer/Peripherals
Switch configuration
POWER ON - Press and hold power button about 1 second?UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds?UPS will be turned off
AC suppression joule rating
190
Housing material
Plastic
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.85
Output Capacity (Watts)
450
Operating Elevation
0-2000
AC Suppression Response Time
Instantaneous
Alarm Interface
Audible Alarm Enable/Disable - In line mode?Press and hold power button about 10 seconds?Flashing Green LED indicates UPS will enter alarm Enable, Flashing Red LED indicates UPS will enter alarm Disable
Audible Alarms
In battery mode?Press and hold power button about 5 seconds?UPS will enter Temporary Mute?and then press and hold 5 seconds again to cancel this setting
Battery Start Capability
Minimum Battery Voltage for Cold Start @11V
Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
Frequency Rating Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation(Battery Mode)
-0.1
Rechargeable Battery
8 hours
Recommended Electrical Service
15A 120V
Storage Temperature
23° to 122°F (-5° to 50°C)
Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
Network Monitoring Port Description
Ethernet port (RJ45) - Port connects to a local network.
Nominal Voltage Details
120V
Maximum Input Amps
7
UPS Input Cord Length (m)
1.5
Power Mode Transfer Time
4 - 6 ms (max < 10 ms)
Total Outlets
5
Output Capacity (VA)
850
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
High efficiency economy mode operation
Input Cord Color
Black
High Availability UPS Features
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.