Knowledge Search
Download document () of 20
We make what matters work*

BCM603-3P

Eaton Bussmann series BCM modular fuse block, Pressure plate, Three-pole

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-3P
UPC
051712486323
Product Length/Depth
0.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.214 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Physical details

Number of poles
Three-pole

General information

Special features
Pressure plate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.