Knowledge Search
Download document () of 20
We make what matters work*

BF44G

Eaton BF Series Basic Relay, 300V max. voltage rating, Eight-pole, 220/240V coil voltage, 50/60 Hz, 4NO-4NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BF44G
UPC
786678673639
Product Length/Depth
3.13 in
Product Height
4.19 in
Product Width
1.97 in
Product Weight
1 lb
Certifications
CSA Certified
UL Recognized file E19223

Product specifications

Frequency rating
50-60 Hz
Number of poles
Eight-pole
Voltage rating
300 V
Coil voltage
220/240 V
Contact configuration
4 NO-4 NC
Series
BF

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.