Knowledge Search
Download document () of 20
We make what matters work*

BFD22S

Eaton NEMA machine tool relay, BFD Series Basic Relay, 250 Vdc max. voltage rating, Four-pole, 120 Vdc coil voltage, 2NO-2NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD22S
UPC
786678285498
Product Length/Depth
4.5 in
Product Height
2.7 in
Product Width
4.7 in
Product Weight
1.85 lb
Certifications
CSA Certified

Product specifications

Contact configuration
2 NO-2 NC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.