Knowledge Search
Download document () of 20
We make what matters work*

BFD84S

Eaton NEMA machine tool relay, BFD Series Basic Relay, 250 Vdc max. voltage rating, 12-pole, 120 Vdc coil voltage, 8NO-4NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD84S
UPC
786678286365
Product Length/Depth
3.13 in
Product Height
5.63 in
Product Width
1.69 in
Product Weight
1 lb
Certifications
CSA Certified

Product specifications

Contact configuration
8 NO-4 NC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.