Knowledge Search
Download document () of 20
We make what matters work*

BFMLF

Eaton BF/BFD Series Permanent Magnet Latch, 110/120V coil, 50/60 Hz

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFMLF
UPC
786678287591
Product Length/Depth
8.4 in
Product Height
2.3 in
Product Width
0.65 in
Product Weight
2.7 lb
Certifications
UL Listed file E19223
Catalog Notes
Relay mounted, AC relays

Product specifications

Frequency rating
50-60 Hz
Coil voltage
110/120 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.