Download document () of 20

BH-1132

Fuse Block, Modular, 0-400A, 0-2500V, High temperature thermoplastic material, 5/16 in-18 TPI stud connection, 6 AWG to 250 MCM (copper) wire size

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-1132
UPC
051712350471
EAN
5027590452908
Product Length/Depth
3.93 in
Product Height
3.92 in
Product Width
2.63 in
Product Weight
0.6 lb
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
0-400A
Voltage rating
0-2500 V

Product specification

Material
High temperature thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.