Download document () of 20

FWH-175B

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 175A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-175B
UPC
051712795852
EAN
5027590020879
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
96 mm
Product Weight
150 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
175 A
Voltage rating
500 Vac, 500 Vdc
Voltage type
AC/DC
Interrupt rating
200 kAIC at 1000 Vac
50 kAIC at 500 Vdc
Class
Class aR
Pre arc (I2T)
1450
Clearing (I2T)
6200
Watt losses
35 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.