Knowledge Search
Download document () of 20
We make what matters work*

BK/ATR-10

Eaton Bussmann series ATR blade fuse, Color code red, 10A, Blade fuse

General specifications

Product Name
Eaton Bussmann series ATR blade fuse
Catalog Number
BK/ATR-10
UPC
051712490719
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
10 A

General information

Quantity
50
Quantity
50
Special features
Color code red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.