Knowledge Search
Download document () of 20
We make what matters work*

BP/ATM-25ID

Eaton Bussmann series ATM easyID blade fuse, Color code clear, 32 Vdc, 25A, 1 kAIC, Non Indicating, easyID blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM easyID blade fuse
Catalog Number
BP/ATM-25ID
UPC
051712237970
Product Length/Depth
0.43 in
Product Height
0.66 in
Product Width
0.15 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
25 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Special features
Color code clear

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.