Knowledge Search
Download document () of 20
We make what matters work*

BP/HHD-RP

Eaton Bussmann series HHD fuse holder, Packaging type blister pack, 32 Vdc, 30A, Non Indicating, Circuit protector

General specifications

Product Name
Eaton Bussmann series HHD fuse holder
Catalog Number
BP/HHD-RP
UPC
051712389013
Product Length/Depth
18.875 in
Product Height
11.5 in
Product Width
9.125 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
32 Vdc

General information

Fuse indicator
Non-indicating
Special features
Packaging type blister pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626