Knowledge Search
Download document () of 20
We make what matters work*

BP/HHU

Eaton Bussmann series HHU fuse holder, Gasket-sealed, 32 Vdc, 30A, Non Indicating, Circuit protector, 12 AWG wire lead, Nylon cap and housing, silicone rubber gasket, tin plated brass terminal, water resistant

General specifications

Product Name
Eaton Bussmann series HHU fuse holder
Catalog Number
BP/HHU
UPC
051712629904
Product Length/Depth
6.5 in
Product Height
2.9 in
Product Width
6.3 in
Product Weight
0.12 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
32 Vdc

Physical details

Material
Tin-plated brass terminal
Silicone rubber gasket
Nylon cap and housing
Water resistant

General information

Connection
12 AWG wire lead
Fuse indicator
Non-indicating
Special features
Gasket-sealed
Used with
Blade fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626