Download document () of 20

BP48VRXLTAA

Tripp Lite series 48V Extended Battery Module (EBM) for Select 1500VA SmartPro UPS Systems, 2U Rack/Tower, TAA

General specifications

Product Name
Eaton Tripp Lite series SmartPro external battery pack
Catalog Number
BP48VRXLTAA
UPC
786689816032
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
27.8 kg
Compliances
CE Marked
RoHS
WEEE Directive
TAA Compliant
Certifications
CSA certified
cTUVus
cUL Listed

Product specifications

Topology
Line-interactive
Form factor
Rack/tower
Rack size
2U
Color
Black
Rack mounting kit
Yes
Package contents
  • BP48VRXLTAA 48V Extended Battery Module
  • External battery cable
  • Auto-detection cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Trade compliance
TAA compliant
Battery replacement
744-A3297
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional Tripp Lite Series 48V DC BP48VRXLTAA external battery packs only.
Standard factory warranty
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
System Requirements
Compatible only with Eaton Tripp Lite series SMART1500RXLTAA SmartPro UPS system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.