Eaton 24V DC DIN Rail Extended Battery Module (EBM) for Select DC Industrial UPS Systems
Product Name |
Eaton extended battery module (EBM)
|
Catalog Number |
BPDIN24XL
|
UPC |
037332275301
|
Product Length/Depth |
4.55 in
|
Product Height |
4.88 in
|
Product Width |
8.31 in
|
Product Weight |
9.48 lb
|
Compliances |
RoHS
CE Marked UKCA REACH |
Certifications |
cUL Listed
UL Listed |